Iron (+) Lamimate Small Screw Nitto Seiko

Caution
- This is a representative image. See the product standards for details.
Product Description
Ultra-thin flat head type screw.
[Features]
・ Flat fastening that makes the tightening surface closer to a flat surface is possible.
・ Strongly supports thin and lightweight products.
・ Because the head outer diameter is large, the maximum tightening torque is improved and workability is improved.
・ Because of the large outer diameter of the head, it exhibits a locking effect.
・ [Nominal] 3/4
・ [Material] Steel
・ [Surface Processing] Trivalent White / Trivalent Black / Nickel Plating / Black Nickel
[Applications]
・ Ideal for places where you want to eliminate the protrusion of the head.
・ Ideal for locations where you want to improve the appearance.
・ Ideal for light electric vehicles and automobiles.