(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ultra-thin flat head machine screw.
[Features]
・ A thin plate that has flatness in places where it cannot be flattened.
・ [Nominal] 2/2.6/3/4
・ [Material] Steel
・ [Surface Processing] Trivalent White / Chrome Plated
[Applications]
・ Can be used for various purposes.
Part Number |
---|
CSPSL-STH-M3-6 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Material | Sales Unit | SurfaceTreatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,348.26 | SA11 FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 18 Day(s) | 10 | 3 | 6 | [Steel] Steel | Box/package | [Chrome Plating] Chrome Plating |
Loading...
Detailed Shape | Low Head | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|
Please check the type/dimensions/specifications of the part CSPSL-STH-M3-6 in the (+) Slim Head Machine Screw series.
Part Number |
---|
CSPSL-ST3B-M4-14 |
CSPSL-ST3B-M4-15 |
CSPSL-ST3W-M2-2 |
CSPSL-STH-M3-8 |
CSPSL-STH-M4-10 |
CSPSL-STH-M4-12 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Material | Sales Unit | SurfaceTreatment |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,206.06 | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | 4 | 14 | [Steel] Steel | Box/package | [Trivalent Chromate] Trivalent Black | ||
฿ 5,206.06 | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | 4 | 15 | [Steel] Steel | Box/package | [Trivalent Chromate] Trivalent Black | ||
฿ 5,412.58 | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 2 | [Steel] Steel | Box/package | [Trivalent Chromate] Trivalent White | ||
฿ 4,499.61 | 1 Pack(s) | 2,000 Pieces Per Package | 6 Day(s) | 10 | 3 | 8 | [Steel] Steel | Box/package | [Chrome Plating] Chrome Plating | ||
฿ 3,474.29 | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 4 | 10 | [Steel] Steel | Box/package | [Chrome Plating] Chrome Plating | ||
฿ 3,972.00 | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 4 | 12 | [Steel] Steel | Box/package | [Chrome Plating] Chrome Plating |
How can we improve?
How can we improve?