DC Brushless Motor & Driver Set, CBA-30 Series

Caution
Product Description
[Features]
· Wide speed control range (90 to 3,000 r/min, speed ratio 1:33).
· The smallest and lightest class motor driver.
· Stable speed control (speed fluctuation rate 0.5% or less).
· Equipped with 2-stage speed setting function (internal volume / external input).
· Safe design with safe start function.
· Acceleration/deceleration time setting and instantaneous stop are possible.
· Motor speed can be monitored by rotation speed pulse output.
· Abundant protection functions (overload, overspeed, overheat, over/under voltage protection).
· Ready-to-use power supply unit package is available.
· Abundant geared lineup (gear ratio 1:5 to 1: 100).