1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Alinc Plate (SUS430 JPF)【1-500 Pieces Per Package】

Alinc Plate (SUS430 JPF)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 95.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

It is a product with 1 to 500 pieces. Some products can be purchased starting from 1 piece.

Part Number
OTCSPALCA-430SGSUS-4-35
OTCSPALCA-430SGSUS-5-65
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Length

฿ 2,822.10

FASTENING 1 Pack(s)

500 Pieces Per Package

6 Day(s) 10435

฿ 95.53

SA11 FASTENING 1 Piece(s) 6 Day(s) 10565

Loading...

  1. 1

Basic Information

Type Other concrete screws Material Stainless Steel Sales Unit Box/package
Detailed Shape Disc