(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SUS410 cross-recessed countersunk light gauge steel screw. The surface treatment is bright chromate plating, and it is sold in units of boxes and packs.
Part Number |
---|
KTTRPSW-410GJB-4.2-19 |
KTTRPSW-410GJB-4.2-25 |
KTTRPSW-410GJB-4.2-32 |
KTTRPSW-410TBS-4.2-19 |
KTTRPSW-410TBS-4.2-25 |
KTTRPSW-410TBS-4.2-32 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,849.09 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | 19 | Silver / copper / tin plated | German Brown plating | ||
฿ 3,576.22 | SA11 FASTENING | 1 Pack(s) | 800 Pieces Per Package | 15 Day(s) | 10 | 25 | Silver / copper / tin plated | German Brown plating | ||
฿ 3,771.48 | SA11 FASTENING | 1 Pack(s) | 700 Pieces Per Package | 15 Day(s) | 10 | 32 | Silver / copper / tin plated | German Brown plating | ||
฿ 4,550.31 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | 19 | [Paint / Coating] Painting / Coating | Black Paint | ||
฿ 4,216.98 | SA11 FASTENING | 1 Pack(s) | 800 Pieces Per Package | 15 Day(s) | 10 | 25 | [Paint / Coating] Painting / Coating | Black Paint | ||
฿ 4,602.97 | SA11 FASTENING | 1 Pack(s) | 700 Pieces Per Package | 15 Day(s) | 10 | 32 | [Paint / Coating] Painting / Coating | Black Paint |
Loading...
Type | A thin metal sheet | Thread Nominal (M) | 4.2 | Material | SUS410 |
---|---|---|---|---|---|
Sales Unit | Box/package | Detailed Shape | Disc |
How can we improve?
How can we improve?