1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Screw-In Round Eye (Anchor Plug-Attached) Water Base Machine Factory

Stainless Steel Screw-In Round Eye (Anchor Plug-Attached) Water Base Machine Factory
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 550.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.
  • The "through hole dimension" is "Dimension h in the product information drawings".

Product Description

[Diameter] 5 6 8
[Material] Stainless Steel
[Surface Processing] None

ステンレス ねじ込みラウンドアイ(アンカープラグ付) 水本機械製作所:関連画像

Part Number
SPNIBHAPA-SUS-M5
SPNIBHAPA-SUS-M6
SPNIBHAPA-SUS-M8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDiameter
(mm)
Through Hole Dimensions
(mm)

฿ 550.84

SA11 FASTENING 1 Piece(s) 6 Day(s) 10511.5

฿ 657.15

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 10617

฿ 1,066.45

SA11 FASTENING 1 Piece(s) 6 Day(s) 10821

Loading...

  1. 1

Basic Information

Type Metal Fittings and Eye plate With Washer Material Stainless Steel Surface Treatment NA