(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
"Mounting parts + AAC".
[Features]
·The thread section has a thread formed to the very end so as not to crush the foam body by force, and it has good bite and the starting torque is small.
·The pressure during screwing is relieved by letting the chips escape to the deep valley of the thread section, and in addition, the effect of forming female threads with the chips makes it possible to firmly fasten and exert a strong holding power.
·The head shape is truss and countersunk shape.
·The material is SUSXM7, which does not easily rust.
Type | Other concrete screws | Material | Stainless Steel | Surface Treatment | Fabric |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Detailed Shape | Disc |
Please check the type/dimensions/specifications of the part OTCSPALC-SUS-5-65 in the Alinc Plate (SUSXM7) series.
Part Number |
---|
OTCSPALC-SUS-4-40 |
OTCSPALC-SUS-4-50 |
OTCSPALC-SUS-6-40 |
OTCSPALC-SUS-6-50 |
OTCSPALC-SUS-6-65 |
OTCSPALC-SUS-8-110 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Length | Sales Unit |
---|---|---|---|---|---|---|---|---|
฿ 728.16 | 1 Piece(s) | 6 Day(s) | 10 | 4 | 40 | Box/package | ||
฿ 728.16 | 1 Piece(s) | 6 Day(s) | 10 | 4 | 50 | Box/package | ||
฿ 835.88 | 1 Piece(s) | 6 Day(s) | 10 | 6 | 40 | Box/package | ||
฿ 952.65 | 1 Piece(s) | 6 Day(s) | 10 | 6 | 50 | Box/package | ||
฿ 835.88 | 1 Piece(s) | 6 Day(s) | 10 | 6 | 65 | Box/package | ||
฿ 137.71 | 1 Piece(s) | 6 Day(s) | 10 | 8 | 110 | Low Quantity (can be purchased from one) |
How can we improve?
How can we improve?