(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SUNCO screw for building materials, Hex coach screw made by Okitsurasen.
Type | Coach Screw | Material | Stainless Steel | Surface Treatment | Fabric |
---|---|---|---|---|---|
Sales Unit | Box/package | Detailed Shape | Hex Head |
Please check the type/dimensions/specifications of the part OTHXPKS-SUS-6-50 in the Hexagon Coach Screw, OKITSURASEN series.
Part Number |
---|
OTHXPKS-SUS-8-90 |
OTHXPKS-SUSTBS-6-100 |
OTHXPKS-SUSTBS-6-50 |
OTHXPKS-SUSTBS-6-65 |
OTHXPKS-SUSTBS-6-70 |
OTHXPKS-SUSTBS-6-75 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Length |
---|---|---|---|---|---|---|---|---|
฿ 4,712.91 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 8 | 90 | ||
฿ 4,337.40 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | 6 | 100 | ||
฿ 4,185.98 | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) | 10 | 6 | 50 | ||
฿ 5,338.42 | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) | 10 | 6 | 65 | ||
฿ 5,539.13 | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) | 10 | 6 | 70 | ||
฿ 6,039.64 | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) | 10 | 6 | 75 |
How can we improve?
How can we improve?