(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] 3 4 5 6 8 10
[Material] Stainless Steel
[Surface Processing] None
Part Number |
---|
SPNIBTA-SUS-M3 |
SPNIBTA-SUS-M4 |
SPNIBTA-SUS-M5 |
SPNIBTA-SUS-M6 |
SPNIBTA-SUS-M8 |
SPNIBTA-SUS-M10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) |
---|---|---|---|---|---|---|---|
฿ 431.41 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | ||
฿ 454.27 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | ||
฿ 537.15 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 5 | |
฿ 657.15 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | |
฿ 815.05 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | ||
฿ 1,200.00 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 |
Loading...
Material | Stainless Steel | Thread Type | Metric coarse | Surface Treatment | No |
---|---|---|---|---|---|
Sales Unit | Low Quantity (can be purchased from one) | Tip Shape | Cone Point | Application | Standard |
Screw Type | Half Thread |
How can we improve?
How can we improve?