1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel I-Screw Water Base Machine Factory【1-20 Pieces Per Package】

Stainless Steel I-Screw Water Base Machine Factory
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 435.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal] 3 4 5
[Material] Stainless Steel
[Surface Processing] None

ステンレス アイスクリュー 水本機械製作所:関連画像

Part Number
SPNIBTB-SUS-M3
SPNIBTB-SUS-M4
SPNIBTB-SUS-M5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Sales Unit

฿ 5,609.03

SA11 FASTENING 1 Pack(s)

20 Pieces Per Package

6 Day(s) 103Box/package

฿ 435.98

SA11 FASTENING 1 Piece(s) 6 Day(s) 104Low Quantity (can be purchased from one)

฿ 514.29

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 105Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Material Stainless Steel Thread Type Metric coarse Surface Treatment No
Tip Shape Cone Point Application Standard Screw Type Half Thread