Eye Nut

Brand :
SUNCO

Caution

  • This is a representative image. See the product standards for details.

Product Description

An eye nut that is ideal for lifting machinery and equipment.
[Features]
・ [Nominal] 6 10 12 16 18 20 24 27 30 36 42 48 64 (There is no small size.)
・ [Material] Steel / SUS316L
・ [Surface Processing] None / Bare / Trivalent White / Unichrome Plating
・ A clip that can attach lighting sockets to various places.
・ Use a butterfly nut to fix the socket.
[Applications]
・ When hanging a hook or rope on the hole to lift it.
・ Mounted on the top of equipment such as the case that cannot be lifted by human hands.
・ The most common use is to lift from above.

アイナット:関連画像

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Eye Nut | SUNCO | MISUMI Thailand