(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hardware + wood substrate base
Thin Steel Plate + Wood Base Plate
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length | Material | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,814.54 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | 30 | [Stainless] SUS410 | [N/A] Fabric | - | ||
฿ 1,808.95 | FASTENING | 1 Pack(s) | 420 Pieces Per Package | 6 Day(s) | 10 | 40 | [Stainless] SUS410 | [N/A] Fabric | - | ||
฿ 1,816.06 | SA11 FASTENING | 1 Pack(s) | 330 Pieces Per Package | 6 Day(s) | 10 | 50 | [Stainless] SUS410 | [N/A] Fabric | - | ||
฿ 1,920.74 | SA11 FASTENING | 1 Pack(s) | 420 Pieces Per Package | 16 Day(s) | - | 40 | [Stainless] SUS410 | [Paint / Coating] Painting / Coating | R Black (Ruspert Black) | ||
฿ 1,920.74 | SA11 FASTENING | 1 Pack(s) | 420 Pieces Per Package | 16 Day(s) | - | 40 | [Stainless] SUS410 | [Paint / Coating] Painting / Coating | R Brown (Ruspert Brown) | ||
฿ 1,156.51 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | - | 30 | Steel | [Paint / Coating] Painting / Coating | R Black (Ruspert Black) | ||
฿ 1,164.13 | SA11 FASTENING | 1 Pack(s) | 420 Pieces Per Package | 6 Day(s) | - | 40 | Steel | [Paint / Coating] Painting / Coating | R Black (Ruspert Black) | ||
฿ 1,156.51 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | - | 30 | Steel | [Paint / Coating] Painting / Coating | R Brown (Ruspert Brown) | ||
฿ 1,164.13 | SA11 FASTENING | 1 Pack(s) | 420 Pieces Per Package | 6 Day(s) | - | 40 | Steel | [Paint / Coating] Painting / Coating | R Brown (Ruspert Brown) | ||
฿ 1,041.16 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | - | 30 | Steel | [Paint / Coating] Painting / Coating | R Silver (Ruspert Silver) | ||
฿ 1,043.20 | FASTENING | 1 Pack(s) | 330 Pieces Per Package | 6 Day(s) | - | 50 | Steel | [Paint / Coating] Painting / Coating | R Silver (Ruspert Silver) |
Loading...
Type | Universal bis | Thread Nominal (M) | 3.7 | Sales Unit | Box/package |
---|---|---|---|---|---|
Detailed Shape | Round |
How can we improve?
How can we improve?