1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F Nut 25 Long (NFM4-P20)

YKL NUT FOR ALMINUM FLAME

F Nut 25 Long (NFM4-P20)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· F Nut 25, Long M4⇒ Used to fix the Latch Handle 25 and the Hinge 25 to the 25 Series frame.
· F Nut 25, Long M5 ⇒ Used to fix the Leveler Plate 25 and the Anchor Plate 25 to the 25 Series frame.

 
Part Number
NFM4-P20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M
(mm)
Pitch
(mm)

฿ 40.72

YKL NUT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) M420

Loading...

  1. 1

Basic Information

Nut Type Long Nut Series LECOFRAME 25 Series (For Light/Medium Structures) Function Standard
Material Iron Lock None

Please check the type/dimensions/specifications of the part NFM4-P20 in the F Nut 25 Long series.

Products with similar specification

Part Number
NFM4-P42
NFM4-P72
NFM5-P20
NFM5-P65
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal of Thread M
(mm)
Pitch
(mm)

฿ 41.65

1 Piece(s) 6 Day(s) M442

฿ 47.75

1 Piece(s) 6 Day(s) M472

฿ 44.34

1 Piece(s) 3 Day(s) M520

฿ 47.39

1 Piece(s) 6 Day(s) M565