1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Diameter Washer

Large Diameter Washer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Large diameter washer PW.
[Features]
· A washer to attach thin plates to the frame.
· A thick and firm stainless steel washer with a large external shape.
[Applications]
· For anti-slip T lock joint.

 
Part Number
PW16-M4
PW16-M5
PW18-40B
PW18-M8
PW18D-M6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSeries Set Content Outer Diameter
(mm)
Hole Diameter
(mm)

฿ 16.45

YKL NONMETAL COLLAR 1 Piece(s) 3 Day(s) 10LECOFRAME 40 Series (For Medium/Heavy Structures)Single Item164.5

฿ 16.45

YKL NONMETAL COLLAR 1 Piece(s) 3 Day(s) 10LECOFRAME 40 Series (For Medium/Heavy Structures)Single Item165.5

฿ 110.04

YKL NONMETAL COLLAR 1 Piece(s) 6 Day(s) -LECOFRAME 40 Series (For Medium/Heavy Structures)PW18D-M6 / Bolt / Nut / Support Clip (For 40 Series Frames)186.5

฿ 48.39

YKL NONMETAL COLLAR 1 Piece(s) 3 Day(s) 10LECOFRAME 40 Series (For Medium/Heavy Structures)Single Item188.5

฿ 63.87

YKL NONMETAL COLLAR 1 Piece(s) 3 Day(s) 10LECOFRAME 40 Series (For Medium/Heavy Structures)Single Item186.5

Loading...

  1. 1

Basic Information

Nut Type Washers Function Standard Material Stainless Steel