1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F Nut 40 Long

F Nut 40 Long
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 46.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Used to fix the Latch Handle 40 and the Hinge 40 to the 40 Series frame.

 
Part Number
NFM6-P30
NFM6-P45
NFM6-P60
NFM6-P75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)

฿ 46.77

YKL NUT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) -30

฿ 49.22

YKL NUT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) 1045

฿ 54.16

YKL NUT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) -60

฿ 51.82

YKL NUT FOR ALMINUM FLAME 1 Piece(s) 6 Day(s) -75

Loading...

  1. 1

Basic Information

Nut Type Long Nut Series LECOFRAME 40 Series (For Medium/Heavy Structures) Nominal of Thread M(mm) M6
Function Standard Material Iron Lock None