1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Particleboard Screw Countersinking【800-3,000 Pieces Per Package】 (OTCSPPB-STTHW-3-16)

FASTENING

Particleboard Screw Countersinking (OTCSPPB-STTHW-3-16)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description


· Screw developed for MDF and particle board that lack the elasticity of natural wood and have a soft interior, making it harder for screws to catch.
· The base diameter is much thinner than the screw outer diameter, creating a notable difference between the thread and base and a coarse pitch.
· The thin base diameter allows it to enter gently without crushing soft materials, and the threading with its large surface area allows the tapping of a wide range of female threads. In addition, on the side in the tip direction of the screw threads, the screwing torque is small because of the acute angle formed at the crests, and an excessive load is not applied to the fitting material. Conversely, the angle of the thread crests on the head side is obtuse. To grasp the fitting material strongly after tightening, the thread crest and valley difference has extremely high draw-out strength. Together with the difference between the angles of the thread crests on the head side and tip side, these characteristics have achieved an outstanding retention force and low screwing torque.
· Since the thread is tapped from the apex of the screw tip, it bites immediately into the opposite material with good workability to prevent sudden crushing of the opposite material.
· This "Particle Bit" is an optimized dedicated bit that solves the problems of "screws not working" and "falling out after tightening" that conventional screws have with MDF "particle board" (utility model registered)

Part Number
OTCSPPB-STTHW-3-16
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Length Surface Treatment Surface Treatment (Details)

฿ 2,344.01

FASTENING 1 Pack(s)

3,000 Pieces Per Package

6 Day(s) 10316[Paint / Coating] Painting / CoatingHead Paint (White)

Loading...

  1. 1

Basic Information

Type Other woodworking screws Material Steel Sales Unit Box/package
Detailed Shape Disc

Please check the type/dimensions/specifications of the part OTCSPPB-STTHW-3-16 in the Particleboard Screw Countersinking series.

Products with similar specification

Part Number
OTCSPPB-ST3B-3.5-25
OTCSPPB-STTHW-3-40
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Length Surface Treatment Surface Treatment (Details)

฿ 1,827.24

1 Pack(s)

1,500 Pieces Per Package

6 Day(s) 103.525Trivalent ChromateTrivalent Black

฿ 1,288.11

1 Pack(s)

800 Pieces Per Package

6 Day(s) 10340[Paint / Coating] Painting / CoatingHead Paint (White)