1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

HARDLOCK Nut (Whitworth)【40-100 Pieces Per Package】

HARDLOCK Nut (Whitworth)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,635.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • There are some differences in handling compared with what is shown in the standard table. We ask for your understanding in advance.
  • This is a representative image. See the product standards for details.
    * "Other special treatments" under Surface Processing have the following specifications.
    PLB: Parkerizing (Phosphate Coating)

Product Description

[Material] S45C
[Surface Processing] Trivalent White / Parkerizing (Phosphate Coating)
[Nominal of Thread (inch)] 3/8, 1/2, 5/8, 3/4, 7/8, 1
[Application/Function] Loosening prevention
[Thread Ridge Type] Whitworth Coarse
[Loosening Prevention Details] Hard Lock Nut

Part Number
HNTLHL-S45CPLB-W1
HNTLHL-S45CPLB-W3/4
HNTLHL-S45CPLB-W5/8
HNTLHL-S45CPLB-W7/8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (inch)

฿ 26,278.45

SA11 FASTENING 1 Pack(s)

40 Pieces Per Package

6 Day(s) 101

฿ 29,628.00

SA11 FASTENING 1 Pack(s)

80 Pieces Per Package

6 Day(s) 103/4

฿ 24,774.19

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 105/8

฿ 13,635.10

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

6 Day(s) 107/8

Loading...

  1. 1

Basic Information

Material S45C Applications, Functions Stop loosening Thread Type Whitworth Coarse
Surface Treatment Parker Sales Unit Box/package Locking Details Hard Locking Bearing Nuts
Surface Treatment (Details) Other special processings