(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Stainless steel/S45C
[Surface Processing] None / Trivalent White / Parkerizing (Phosphate Coating)
[Nominal of Thread (M)] 10/14/16/18/20/24/30
[Application/Function] Loosening prevention
[Thread Ridge Type] Metric Fine
[Loosening Prevention Details] Hard Lock Nut
· Material: Stainless steel/S45C
· Surface treatment: None/trivalent white/parkalizing (phosphate coating)
· Nominal of the screw: M10/M14/M16/M18/M20/M24/M30
· Applications/functions: Loosening prevention
· Thread type: metric fine
· Loosening prevention details: Hard lock nut
· Hexagon width across flats JIS B1181EScrews JIS B0205 and B0207
Dimensional drawing
S | H (Lower Nut) | H1 (Upper Nut) | B (Width Across Flats) | C | l (Overall Height) | h | Reference Tightening Torque for Strength Category 4 kgf・cm | Weight (g) | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nominal | Fine Details | Standard Dimensions | Tolerance | Standard Dimensions | Tolerance | Standard Dimensions | Tolerance | Approximately | Standard Dimensions | Tolerance | Approximately | ||
M10 | 1.25 | 8 | 0 -0.58 | 8 | 0 -0.58 | 17 | 0 -0.7 | 19.6 | 13.5 | ±0.8 | 5.5 | 228 | 17.6 |
M14 | 1.5 | 11 | 0 -0.7 | 11 | 0 -0.7 | 22 | 0 -0.8 | 25.4 | 18.5 | ±1.2 | 7.5 | 650 | 39 |
M16 | 1.5 | 13 | 13 | 24 | 27.7 | 22.5 | 9.5 | 972 | 52.8 | ||||
M18 | 1.5 | 15 | 15 | 27 | 31.2 | 25.5 | 10.5 | 1500 | 80 | ||||
M20 | 1.5 | 16 | 16 | 30 | 34.6 | 27.5 | 11.5 | 1894 | 105 | ||||
M24 | 2.0 | 19 | 0 -0.84 | 19 | 0 -0.84 | 36 | 0 -1.0 | 41.6 | 33 | ±1.8 | 14 | 2965 | 180 |
M30 | 2.0 | 24 | 24 | 46 | 53.1 | 42 | 18 | 6210 | 375 |
Part Number |
---|
HNTLHL-S45C3W-MS16 |
HNTLHL-S45C3W-MS24 |
HNTLHL-S45CPLB-MS10 |
HNTLHL-S45CPLB-MS14 |
HNTLHL-S45CPLB-MS16 |
HNTLHL-S45CPLB-MS20 |
HNTLHL-S45CPLB-MS24 |
HNTLHL-S45CPLB-MS30 |
HNTLHL-SUS-MS14 |
HNTLHL-SUS-MS18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 240.39 ฿ 125.77 | FASTENING | 1 Piece(s) | Same day | 10 | 16 | [Steel] S45C | Trivalent Chromate | [Trivalent Chromate] Trivalent White | ||
฿ 604.19 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 24 | [Steel] S45C | Trivalent Chromate | [Trivalent Chromate] Trivalent White | |
฿ 89.91 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | [Steel] S45C | Parker | Other special processings | |
฿ 174.48 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 14 | [Steel] S45C | Parker | Other special processings | |
฿ 234.67 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 16 | [Steel] S45C | Parker | Other special processings | |
฿ 360.77 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 20 | [Steel] S45C | Parker | Other special processings | |
฿ 583.24 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 24 | [Steel] S45C | Parker | Other special processings | |
฿ 1,611.81 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 30 | [Steel] S45C | Parker | Other special processings | |
฿ 792.77 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 14 | [Stainless Steel] Stainless Steel | - | - | |
฿ 1,009.91 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 18 | [Stainless Steel] Stainless Steel | - | - |
Loading...
Applications, Functions | Stop loosening | Thread Type | Metric fine | Sales Unit | Low Quantity (can be purchased from one) |
---|---|---|---|---|---|
Locking Details | Hard Locking Bearing Nuts |
How can we improve?
How can we improve?