(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Steel/Stainless Steel
[Surface Processing] None
[Nominal of Thread (inch)] 3/8, 1/2, 5/8, 3/4, 7/8, 1, 1 1/8, 1 1/4
[Application/Function] Fall prevention
[Thread Ridge Type] Whitworth Coarse
[Hex Nut Standard] Type 2
Screw Thread Types | Whitworth Coarse | Application / Functions | Fall Prevention | Hex Nut Standard | Two Types |
---|
Please check the type/dimensions/specifications of the part HNTF2-ST-W7/8 in the Castellated Nut, Tall Type, 2 Type (Whitworth) series.
Part Number |
---|
HNTF2-ST-W3/4 |
HNTF2-ST-W5/8 |
HNTF2-SUS-W1 |
HNTF2-SUS-W1/2 |
HNTF2-SUS-W3/8 |
HNTF2-SUS-W5/8 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Sales Unit | Thread Nominal (inch) |
---|---|---|---|---|---|---|---|---|---|
฿ 338.29 | 1 Piece(s) | Available | 6 Day(s) | 10 | [Steel] Steel | Low Quantity (can be purchased from one) | 3/4 | ||
฿ 4,832.83 | 1 Pack(s) | 30 Pieces Per Package | 6 Day(s) | 10 | [Steel] Steel | Box/package | 5/8 | ||
฿ 12,316.06 | 1 Pack(s) | 15 Pieces Per Package | 6 Day(s) | 10 | [Stainless] Stainless Steel | Low Quantity (can be purchased from one) | 1 | ||
฿ 16,979.43 | 1 Pack(s) | 120 Pieces Per Package | 6 Day(s) | 10 | [Stainless] Stainless Steel | Low Quantity (can be purchased from one) | 1/2 | ||
฿ 19,592.00 | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | 10 | [Stainless] Stainless Steel | Low Quantity (can be purchased from one) | 3/8 | ||
฿ 13,925.31 | 1 Pack(s) | 60 Pieces Per Package | 6 Day(s) | 10 | [Stainless] Stainless Steel | Low Quantity (can be purchased from one) | 5/8 |
How can we improve?
How can we improve?