(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Steel/Stainless Steel.
[Surface Processing] Bright Chromate Plating/Trivalent White/None.
[Nominal of Thread (M)] 5/6/22/30.
[Application/Function] Loosening prevention.
[Thread Ridge Type] Metric Coarse.
[Loosening Prevention Details] Hard Lock Nut.
(Unit:mm)
Dimensional drawing
Nominal d | p Pitch | Lower Nut (凸) | Upper Nut (凹) | Width across Flats | e | L (Overall Height) | h | Rim D | |||
---|---|---|---|---|---|---|---|---|---|---|---|
m | m1 | S | |||||||||
Coarse | Standard Dimensions | Tolerance | Standard Dimensions | Tolerance | Standard Dimensions | Tolerance | Approx. | Approx. | Approx. | Approx. | |
M5 | 0.8 | 4.0 | ±0.2 | 4.0 | ±0.2 | 8 | 0 -0.2 | 9.2 | 6.2 | 2.2 | 9.2 |
M6 | 1.0 | 5.0 | ±0.3 | 5.0 | 0 -0.3 | 10 | 0 -0.6 | 11.5 | 8.0 | 3 | 11.5 |
M8 | 1.25 | 6.5 | 0 -0.58 | 6.5 | 0 -0.58 | 13 | 0 -0.7 | 15.0 | 10.6 | 4.1 | 15.0 |
M10 | 1.5 | 8.0 | 8.0 | 17 | 19.6 | 13.2 | 5.2 | 19.6 | |||
M12 | 1.75 | 10 | 9.3 | 19 | 0 -0.8 | 21.9 | 16.3 | 7 | 21.9 | ||
M16 | 2.0 | 13 | 0 -0.7 | 11 | 0 -0.7 | 24 | 27.7 | 20.0 | 9 | 27.7 | |
M20 | 2.5 | 16 | 14.5 | 30 | 34.6 | 25.5 | 11 | 34.8 | |||
M22 | 2.5 | 18 | 15.6 | 0 -1.2 | 32 | 0 -1.0 | 37.0 | 28.6 | 13 | 37.0 | |
M24 | 3.0 | 19 | 0 -0.84 | 17.6 | 36 | 41.6 | 31.6 | 14 | 41.6 | ||
M27 | 3.0 | 22 | 17.6 | 41 | 47.3 | 33.6 | 16 | 47.3 | |||
M30 | 3.5 | 24.00 | 18.6 | 46 | 53.1 | 36.6 | 18 | 53.1 |
Nominal of Thread (M) | 24 | Material | SCM435(H) | Applications, Functions | Stop loosening |
---|---|---|---|---|---|
Thread Type | Metric coarse | Surface Treatment | Trivalent Chromate | Sales Unit | Low Quantity (can be purchased from one) |
Locking Details | Hard Locking Bearing Nuts | Surface Treatment (Details) | Trivalent White |
Please check the type/dimensions/specifications of the part FNTLHL-SCM3W-M24 in the HARDLOCK Nut (H-1/with Rim) series.
How can we improve?
How can we improve?