(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Steel/S45C/Stainless Steel
[Surface Processing] Trivalent White / Molten Zinc Plating / Parkerizing (Phosphate Coating) / None
[Nominal of Thread (M)] 16/20/22/24/27/36
[Application/Function] Loosening prevention
[Thread Ridge Type] Metric Coarse / Metric Fine
[Loosening Prevention Details] Hard Lock Nut
(Unit: mm)
Dimensional drawing
S | H (Lower Nut) | H1 (Upper Nut) | B (Width across Flats) | C | l Overall Height) | h | Lower Nut Reference Tightening Torque for SS400 | Upper Nut Reference Tightening Torque for SS400 | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nominal | Pitch (Coarse) | Pitch (Fine) | Standard Dimensions | Tolerance | Standard Dimensions | Tolerance | Standard Dimensions | Tolerance | Approx. | Min | Max | Approx | ||
M16 | 2.0 | 1.5 | 10 | 0 -0.58 | 10 | 0 -0.58 | 24 | 0 -0.8 | 27.7 | 16.5 | 18 | 6.5 | 0-80 | 70-100 |
M20 | 2.5 | 1.5 | 12 | 0 -0.70 | 12 | 0 -0.70 | 30 | 0 -0.8 | 34.6 | 19.5 | 21 | 7.5 | 0-160 | 120-200 |
M22 | 2.5 | 1.5 | 13 | 0 -0.70 | 13 | 0 -0.70 | 32 | 0 -1.0 | 37 | 21.5 | 23 | 8.5 | 0-200 | 150-250 |
M24 | 3.0 | 2.0 | 14 | 0 -0.70 | 14 | 0 -0.70 | 36 | 0 -1.0 | 41.6 | 23 | 25 | 9.0 | 0-230 | 160-300 |
M27 | 3.0 | 2.0 | 16 | 0 -0.70 | 16 | 0 -0.70 | 41 | 0 -1.0 | 47.3 | 26 | 28 | 10 | 0-380 | 250-390 |
M36 | 4.0 | 3.0 | 21 | 0 -0.84 | 21 | 0 -0.84 | 55 | 0 -1.2 | 63.5 | 34 | 37 | 13 | 0-780 | 340-590 |
Part Number |
---|
HNTLHL-ST3W-M22 |
HNTLHL-STAY-M16 |
HNTLHL-STPLB-M36 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|
฿ 328.39 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 22 | Trivalent Chromate | [Trivalent Chromate] Trivalent White | |
฿ 159.44 | FASTENING | 1 Piece(s) | 6 Day(s) | - | 16 | Zinc Plating | Hot Zinc Plating | ||
฿ 2,004.96 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 36 | Parker | Other special processings |
Loading...
Material | Steel | Applications, Functions | Stop loosening | Thread Type | Metric coarse |
---|---|---|---|---|---|
Sales Unit | Low Quantity (can be purchased from one) | Locking Details | Hard Locking Bearing Nuts |
How can we improve?
How can we improve?