1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

200% Trapezoidal Nut (C Type, Left-Hand Screw (L)) (Part Number)

200% Trapezoidal Nut (C Type, Left-Hand Screw (L))
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 418.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Material] Steel
[Surface Processing] None
[Nominal of Thread (M)] 12/14/16/18/20/22/24/25/28/30/32/36/40
[Application/Function] Standard
[Thread Ridge Type] Metric Coarse (Left)
[Hex Nut Standard] Type 1

Part Number
HNHC-ST-M12
HNHC-ST-M16
HNHC-ST-M20
HNHC-ST-M22
HNHC-ST-M28
HNHC-ST-M30
HNHC-ST-M32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M)

฿ 418.84

SA11 FASTENING 1 Piece(s) 6 Day(s) 1012

฿ 558.58

SA11 FASTENING 1 Piece(s) 6 Day(s) 1016

฿ 666.19

SA11 FASTENING 1 Piece(s) 6 Day(s) 1020

฿ 881.03

SA11 FASTENING 1 Piece(s) 6 Day(s) 10-

฿ 1,246.45

SA11 FASTENING 1 Piece(s) 6 Day(s) 1028

฿ 1,332.39

SA11 FASTENING 1 Piece(s) 6 Day(s) 1030

฿ 1,396.65

SA11 FASTENING 1 Piece(s) 6 Day(s) 1032

Loading...

  1. 1

Basic Information

Material Steel Thread Type Metric coarse (Left) Sales Unit Low Quantity (can be purchased from one)
Applications, Functions Standard Hex Nut Type Type1