1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

100% Trapezoidal Nut (B Type, Left-Hand Screw (L))

SA11 FASTENING

100% Trapezoidal Nut (B Type, Left-Hand Screw (L))
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 601.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

A nut whose height is about 100% of the nominal diameter (eg M12 = height 12 mm).
[Features]
· The screw thread has a trapezoidal shape and is suitable for motion conduction, similar to a square screw.
· Used as a lead screw for lathes.
· A screw that moves away from the person when it is turned counterclockwise, which is the reverse of the normal right screw.
[Applications]
· Jacks for lifting heavy objects and screws for press machines.
[Materials] Steel.
[Surface Processing] None.
[Nominal of Thread (M)] 12/14/16/18/20/22/24/25/28/30/32/36/40.
[Application/Function] Standard.
[Thread Ridge Type] Metric Coarse (Left).
[Hex Nut Standard] Type 1.

Part Number
HNHB-ST-M28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 601.15

SA11 FASTENING 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 28 Material Steel Thread Type Metric coarse (Left)
Surface Treatment No Sales Unit Low Quantity (can be purchased from one) Applications, Functions Standard
Surface Treatment (Details) No Hex Nut Type Type1

Please check the type/dimensions/specifications of the part HNHB-ST-M28 in the 100% Trapezoidal Nut (B Type, Left-Hand Screw (L)) series.