(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal of Thread (M)] 6/8/10
[Material] Iron
[Surface Processing] Trivalent Chromate
[Application/Function] Loosening prevention
[Thread Ridge Type] Metric Coarse
[Loosening Prevention Details] Spring Nut
The elasticity of the spring washer creates a locking effect
Spring washer is intergrated with the nut
Excellent heat-resistance since the material is metal.
Dimensional drawing
Nominal (d) | Pitch (p) | s | e | H | Overall Height | m1 | d | D | ||
---|---|---|---|---|---|---|---|---|---|---|
Standard Size | Tolerance | Minimum | Standard Size | Tolerance | Minimum Maximum | Max. | ||||
M6 | 1.0 | 10 | - | 11.1 | 5 | - | 7.7-9.0 | 2.1 | 7.75 | 12.2 |
M8 | 1.25 | 13 | 0 -0.25 | 15 | 6.5 | 0 -0.33 | 9.7-11.3 | 2.5 | 9.45 | 15.6 |
M10 | 1.5 | 17 | 19.6 | 8 | 12.3-14.0 | 3.1 | 11.55 | 20.4 |
Part Number |
---|
HNTLS-ST3W-M6 |
HNTLS-ST3W-M8 |
HNTLS-ST3W-M10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 7.28 | SA1 NUT | 1 Piece(s) | 3 Day(s) | 10 | ||
฿ 7.32 ฿ 4.12 | NUT | 1 Piece(s) | Same day | 10 | ||
฿ 14.07 | SA1 NUT | 1 Piece(s) | 3 Day(s) | 10 |
Loading...
How can we improve?
How can we improve?