1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

V Lock Nut【1,500 Pieces Per Package】

SA11 FASTENING

V Lock Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,380.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Material] Steel
[Surface Processing] Trivalent Stainless Coating
[Nominal of Thread (M)] 6
[Application/Function] Loosening prevention
[Thread Ridge Type] Metric Coarse
[Hex Nut Standard] Type 2
[Loosening Prevention Details] Friction Nut

Part Number
HNTL2VL-STT3SC-M6
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 7,380.00

SA11 FASTENING 1 Pack(s)

1,500 Pieces Per Package

6 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Material Steel Applications, Functions Stop loosening
Thread Type Metric coarse Surface Treatment Painting / Coating Sales Unit Box/package
Locking Details Friction Nut Hex Nut Type Two Types