1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

POP HB Bolt (for Metal)【1-500 Pieces Per Package】 (Part Number)

POP HB Bolt (for Metal)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 26.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

Pneumatic hand tool bolt.
[Features]
· Bolts can be easily installed.
· Insert bolts are not required for resin base materials, and bolts can be attached by caulking on one side.
· No need to weld bolts to metal materials, and bolts can be attached by caulking work on one side.
· Soft base material (ABS, PP) can be softly fastened.
[Nominal] M6.
[Materials] Steel.
[Surface Processing] None, Trivalent Chromate.
[Applications]
· Can be attached to thin plates of 0.5 mm or more.

Part Number
HBBR-ST3W-6-25
HBBR-ST3W-6-50
HBBR-ST-6-25
HBBR-ST-6-50
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSurface Treatment Surface Treatment (Details) Length
(mm)

฿ 8,950.45

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

15 Day(s) 10Trivalent Chromate[Trivalent Chromate] Trivalent White25

฿ 26.71

SA11 FASTENING 1 Piece(s) 6 Day(s) 10Trivalent Chromate[Trivalent Chromate] Trivalent White50

฿ 26.10

FASTENING 1 Piece(s) Available 6 Day(s) 10NoNo25

฿ 8,766.48

FASTENING 1 Pack(s)

500 Pieces Per Package

12 Day(s) 10NoNo50

Loading...

  1. 1

Basic Information

Thread Nominal (M) 6 Material Steel Screw Thread Types Metric coarse
Application / Functions Crimped Sales Unit Low Quantity (can be purchased from one)