1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hex Nut (1 Type) (Whitworth) (Cutting)【1-150 Pieces Per Package】

Hex Nut (1 Type) (Whitworth) (Cutting)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 377.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • There are some differences in handling compared with what is shown in the standard table. We ask for your understanding in advance.
  • This is a representative image. See the product standards for details.

Product Description

[Material] Stainless Steel
[Surface Processing] None
[Nominal of Thread (inch)] 1/2, 7/8
[Application/Function] Standard
[Thread Ridge Type] Whitworth Coarse
[Hex Nut Standard] Type 1

Part Number
HNT1A-SUS-W1/2
HNT1A-SUS-W7/8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (inch)

฿ 7,204.65

FASTENING 1 Pack(s)

150 Pieces Per Package

6 Day(s) 101/2

฿ 377.55

SA11 FASTENING 1 Piece(s) 6 Day(s) 107/8

Loading...

  1. 1

Basic Information

Material Stainless Steel Thread Type Whitworth Coarse Sales Unit Low Quantity (can be purchased from one)
Applications, Functions Standard Hex Nut Type Type1