1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Nut (1 Type) (Cutting)【1-300 Pieces Per Package】 (Part Number)

Hex Nut (1 Type) (Cutting)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 118.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • There are some differences in handling compared with what is shown in the standard table. We ask for your understanding in advance.
  • This is a representative image. See the product standards for details.

Product Description

Nuts that can be said to be representative of nuts, which are generally tightened with a spanner.
[Features]
· Used in combination with bolts and machine screws to fix two or more things.
· There are 1 to 3 types of hexagon nuts, and the one that is used most is one type and generally one type of hexagon nut.
· One type has a chamfer on only one side, and the second type has a chamfer on both sides. 3 types are thin type.
· There are 4 types, but there is almost no distribution.
[Materials] Stainless Steel/SUS316/SUS316L/SUS403.
[Surface Processing] None.
[Nominal of Thread (M)] 6/8/10/12/16/18/20/22/24/27/30/36/39/45/48/56/64.
[Application/Function] Standard.
[Thread Ridge Type] Metric Coarse.
[Hex Nut Standard] Type 1.
[Applications]
· Small items are used in precision equipment, and large items are used in bridges and ships.

Part Number
HNT1S-316-M18
HNT1S-316-M20
HNT1S-316-M27
HNT1S-316-M36
HNT1S-316L-M10
HNT1S-316L-M12
HNT1S-316L-M16
HNT1S-316L-M18
HNT1S-316L-M30
HNT1S-316L-M36
HNT1S-316L-M48
HNT1S-316L-M56
HNT1S-SUS403-M16
HNT1S-SUS403-M20
HNT1S-SUS403-M22
HNT1S-SUS403-M24
HNT1S-SUS403-M30
HNT1S-SUS403-M36
HNT1S-SUS403-M39
HNT1S-SUS403-M45
HNT1S-SUS-M64
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material

฿ 256.77

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10-[Stainless Steel] SUS316

฿ 308.58

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 1020[Stainless Steel] SUS316

฿ 957.34

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 1027[Stainless Steel] SUS316

฿ 10,680.77

SA11 FASTENING 1 Pack(s)

8 Pieces Per Package

6 Day(s) 1036[Stainless Steel] SUS316

฿ 16,979.43

FASTENING 1 Pack(s)

300 Pieces Per Package

6 Day(s) 1010[Stainless Steel] SUS316L

฿ 118.48

FASTENING 1 Piece(s) Available 6 Day(s) 1012[Stainless Steel] SUS316L

฿ 223.62

FASTENING 1 Piece(s) Available 6 Day(s) 1016[Stainless Steel] SUS316L

฿ 356.96

FASTENING 1 Piece(s) Available 6 Day(s) 10-[Stainless Steel] SUS316L

฿ 17,151.24

FASTENING 1 Pack(s)

18 Pieces Per Package

6 Day(s) 1030[Stainless Steel] SUS316L

฿ 2,669.34

FASTENING 1 Piece(s) Available 6 Day(s) 1036[Stainless Steel] SUS316L

฿ 5,485.72

SA11 FASTENING 1 Piece(s) 6 Day(s) 1048[Stainless Steel] SUS316L

฿ 9,142.86

SA11 FASTENING 1 Piece(s) 6 Day(s) 1056[Stainless Steel] SUS316L

฿ 5,688.00

FASTENING 1 Pack(s)

90 Pieces Per Package

6 Day(s) 1016[Stainless Steel] SUS403

฿ 6,639.10

FASTENING 1 Pack(s)

55 Pieces Per Package

6 Day(s) 1020[Stainless Steel] SUS403

฿ 5,928.00

SA11 FASTENING 1 Pack(s)

40 Pieces Per Package

15 Day(s) 10-[Stainless Steel] SUS403

฿ 5,773.16

SA11 FASTENING 1 Pack(s)

30 Pieces Per Package

15 Day(s) 1024[Stainless Steel] SUS403

฿ 6,742.10

FASTENING 1 Pack(s)

18 Pieces Per Package

6 Day(s) 1030[Stainless Steel] SUS403

฿ 5,902.84

SA11 FASTENING 1 Pack(s)

8 Pieces Per Package

15 Day(s) 1036[Stainless Steel] SUS403

฿ 5,401.53

FASTENING 1 Pack(s)

6 Pieces Per Package

6 Day(s) 1039[Stainless Steel] SUS403

฿ 1,532.96

SA11 FASTENING 1 Piece(s) 6 Day(s) 1045[Stainless Steel] SUS403

฿ 8,014.10

SA11 FASTENING 1 Piece(s) 6 Day(s) 1064[Stainless Steel] Stainless Steel

Loading...

  1. 1

Basic Information

Thread Type Metric coarse Surface Treatment No Sales Unit Low Quantity (can be purchased from one)
Applications, Functions Standard Surface Treatment (Details) No Hex Nut Type Type1