(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nuts that can be said to be representative of nuts, which are generally tightened with a spanner.
[Features]
· Used in combination with bolts and machine screws to fix two or more things.
· There are 1 to 3 types of hexagon nuts, and the one that is used most is one type and generally one type of hexagon nut.
· One type has a chamfer on only one side, and the second type has a chamfer on both sides. 3 types are thin type.
[Materials] Brass.
[Surface Processing] None/Nickel Plating/Chrome Plated.
[Nominal of Thread (M)] 2/2.3/2.5/2.6/3/3.5/4/5/6/8/10/12/14/16/18/20/22/24/30.
[Application/Function] Standard.
[Thread Ridge Type] Metric Coarse.
[Hex Nut Standard] Type 3.
[Applications]
· Small items are used in precision equipment, and large items are used in bridges and ships.
Material | Brass | Thread Type | Metric coarse | Sales Unit | Low Quantity (can be purchased from one) |
---|---|---|---|---|---|
Applications, Functions | Standard | Hex Nut Type | Type3 |
Please check the type/dimensions/specifications of the part HNT3S-BR-M2 in the Low Cadmium Hex Nut (3 Types) (Milled) series.
Part Number |
---|
HNT3S-BR-M14 |
HNT3S-BR-M16 |
HNT3S-BR-M18 |
HNT3S-BR-M2.3 |
HNT3S-BR-M2.5 |
HNT3S-BR-M2.6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|
฿ 60.96 | 1 Piece(s) | Available | 6 Day(s) | 10 | 14 | - | - | |
฿ 84.96 | 1 Piece(s) | Available | 6 Day(s) | 10 | 16 | - | - | |
฿ 118.48 | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | |
฿ 15.58 | 1 Piece(s) | Available | 6 Day(s) | 10 | 2.3 | - | - | |
฿ 3.81 | 1 Piece(s) | Available | 6 Day(s) | 10 | 2.5 | - | - | |
฿ 3.81 | 1 Piece(s) | Available | 6 Day(s) | 10 | 2.6 | - | - |
How can we improve?
How can we improve?