1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Nut (1 Type) (Imported Item) (Part Number)

FASTENING

Hex Nut (1 Type) (Imported Item)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 194.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • There are some differences in handling compared with what is shown in the standard table. We ask for your understanding in advance.
  • This is a representative image. See the product standards for details.

Product Description

[Material] Steel / Stainless Steel / SUS316 / SUS316L / SUS310S / S45C
[Surface Processing] None / Bright Chromate Plating / Chromate Plating / Molten Zinc Plating / Geomet Treated / German Brown Plating / Black Paint
[Nominal of Thread (M)] 2/2.5/2.6/3/3.5/4/5/6/8/10/12/14/16/18/20/22/24/27/30/33/36/39/42/45/48/52/56/60/64
[Application/Function] Standard
[Thread Ridge Type] Metric Coarse
[Hex Nut Standard] Type 1

Part Number
HNT1U-SUS-M3 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 194.47

฿ 2.22

FASTENING 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 3 Material Stainless Steel Thread Type Metric coarse
Sales Unit Low Quantity (can be purchased from one) Applications, Functions Standard Hex Nut Type Type1

Please check the type/dimensions/specifications of the part HNT1U-SUS-M3 in the Hex Nut (1 Type) (Imported Item) series.