1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Hex Nut (Type 3) (Left Threaded) (Fine)【1-600 Pieces Per Package】 (HNT3B-ST-MSL10)

FASTENING

Small Hex Nut (Type 3) (Left Threaded) (Fine) (HNT3B-ST-MSL10)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • There are some differences in handling compared with what is shown in the standard table. We ask for your understanding in advance.
  • This is a representative image. See the product standards for details.
    * "Other special treatments" under Surface Processing have the following specifications.
    3W-ZEC: ZEC coating - base trivalent white
    3B-ZEC: ZEC coating - base trivalent black

Product Description

[Material] Steel
[Surface Processing] None / Unichrome Plating / Chromate Plating / Trivalent White / Trivalent Black / Nickel Plating / Chrome Plating / Black Chromate / Parkerizing / Green Chromate / Trivalent Stainless Coat / ZEC Coat - Base Trivalent White / ZEC Coat - Base Trivalent Black
[Nominal of Thread (M)] 10
[Application/Function] Standard
[Thread Ridge Type] Metric Coarse (Left)
[Hex Nut Standard] Type 3

Part Number
HNT3B-ST-MSL10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment Surface Treatment (Details)

฿ 9.68

FASTENING 1 Piece(s) Available 6 Day(s) 10--

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 10 Material Steel Thread Type Metric coarse (Left)
Sales Unit Low Quantity (can be purchased from one) Applications, Functions Standard Hex Nut Type Type3