(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hexagon nut made of a material that has outstanding impact resistance and has well-balanced mechanical and electrical characteristics.
[Features]
· Two colors are available: transparent and white.
· No surface treatment.
· Material is polycarbonate.
· Continuous use temperature is 115℃.
· Combustibility is UL94V-2.
[Applications]
· Widely used from the electric and electronic fields to the automobile and medical fields.
[Materials] Polycarbonate.
[Surface Processing] None.
[Nominal of Thread (M)] 2/3/4/5/6/8/10/12/16.
[Application/Function] Standard.
[Thread Ridge Type] Metric Coarse.
[Hex Nut Standard] Type 1.
Material | Polycarbonate | Thread Type | Metric coarse | Surface Treatment | No |
---|---|---|---|---|---|
Sales Unit | Low Quantity (can be purchased from one) | Applications, Functions | Standard | Surface Treatment (Details) | No |
Hex Nut Type | Type1 |
Please check the type/dimensions/specifications of the part HNT-PC-M2 in the Polycarbonate, Hex Nut series.
Part Number |
---|
HNT-PC-M10 |
HNT-PC-M12 |
HNT-PC-M16 |
HNT-PC-M3 |
HNT-PC-M4 |
HNT-PC-M5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) |
---|---|---|---|---|---|---|
฿ 13.34 | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | |
฿ 26.56 | 1 Piece(s) | 6 Day(s) | 10 | 12 | ||
฿ 92.19 | 1 Piece(s) | Available | 6 Day(s) | 10 | 16 | |
฿ 6.71 | 1 Piece(s) | Same day | 10 | 3 | ||
฿ 4.24 | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | |
฿ 5.51 | 1 Piece(s) | 5 Day(s) | 10 | 5 |
How can we improve?
How can we improve?