1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kiri-In Hexagonal【100-200 Pieces Per Package】 (Part Number)

Kiri-In Hexagonal
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,279.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Pilot holes can be independently formed on 6 mm to 9 mm ASLOC panels using the long cutting edge to perform tightening in a single step
  • This is a representative image. See the product standards for details.

Product Description


· Makes it possible to tighten in one action in locations where it is normally necessary to first drill a pilot hole for an anchor bolt or anchor for hollow walls
· Pilot holes can be independently formed on 6 mm to 9 mm ASLOC panels using the long cutting edge to perform tightening in a single step
· Screw that achieves labor-saving fastening and lowers the total cost of mounting
· It is used for attaching various parts, such as metal fittings, piping saddles, duct metal fittings, switchboards, ventilating fan hoods, etc.

Part Number
OTHXKR-STTRS-6-70
OTHXKR-STTRS-6-90
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength

฿ 2,279.48

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 70

฿ 6,590.45

FASTENING 1 Pack(s)

200 Pieces Per Package

6 Day(s) 90

Loading...

  1. 1

Basic Information

Type Other concrete screws Thread Nominal (M) 6 Material Steel
Surface Treatment Painting / Coating Surface Treatment (Details) R Silver (Ruspert Silver) Sales Unit Box/package
Detailed Shape Hex Head