1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No. 0 Class 3 Phillips P-Type Pan Head Machine Screw Pack Product【1,000 Pieces Per Package】 (CSPPNHB-STN-M2-6)

FASTENING

No. 0 Class 3 Phillips P-Type Pan Head Machine Screw Pack Product (CSPPNHB-STN-M2-6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

The head is extremely small compared to a normal screw, and is often used for precision parts.
[Features]
・The head is much smaller than general screws and is often used for precision parts.
・The cross section of the screw part has an onigiri shape (triangle).
・The screw part is a double thread, so even if it is repeatedly used, it will not become a screw, and the plastic resin will not crack, chip, or seize.
・Detailed shape: pan.
・Mounting hole shape: cross hole.
・Material: Equivalent to SWCH.
・Nominal designation of screws: M1.4, M1.6, M1.7, M2.0.

Part Number
CSPPNHB-STN-M2-6
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Surface Treatment

฿ 1,121.53

FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 1026[Nickel Plating] Nickel Plating

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material SWCH Equivalent Thread Type Metric coarse Sales Unit Box/package
Application Standard

Please check the type/dimensions/specifications of the part CSPPNHB-STN-M2-6 in the No. 0 Class 3 Phillips P-Type Pan Head Machine Screw Pack Product series.

Products with similar specification

Part Number
CSPPNH-ST3W-M1.7-7
CSPPNH-STN-M1.7-7
CSPPNHB-ST3B-M1.4-3
CSPPNHC-ST3W-M2-4
CSPPNHC-ST3W-M2-8
CSPPNHC-STN-M2-5
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Surface Treatment

฿ 1,121.53

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 101.77[Trivalent Chromate] Trivalent White

฿ 880.77

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 101.77[Nickel Plating] Nickel Plating

฿ 1,401.91

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 101.43[Trivalent Chromate] Trivalent Black

฿ 1,121.53

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 1024[Trivalent Chromate] Trivalent White

฿ 1,121.53

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 1028[Trivalent Chromate] Trivalent White

฿ 880.77

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 1025[Nickel Plating] Nickel Plating