(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Head is extremely small compared to ordinary screws, and it is often used in precision products. [Materials]Steel (SWCH equivalent)
Dimensional drawing
P Type | Pitch | Diameter C | Diameter D | ||
---|---|---|---|---|---|
MAX | MIN | MAX | MIN | ||
1.4 | 0.50 | 1.46 | 1.40 | 1.40 | 1.34 |
1.6 | 0.64 | 1.66 | 1.60 | 1.59 | 1.53 |
1.7 | 0.64 | 1.76 | 1.70 | 1.69 | 1.63 |
2.0 | 0.79 | 2.12 | 2.02 | 2.04 | 1.94 |
2.5 | 1.06 | 2.63 | 2.53 | 2.54 | 2.44 |
Outer Diameter | Dimension D | Tolerance | Head Height Dimension H | Tolerance | Cross-hole Width Dimension M (Reference value) | Cross-hole Depth Dimension Q | |
---|---|---|---|---|---|---|---|
MAX | MIN | ||||||
1.4 | 2.00 | +0.05 -0.1 | 0.45 | +0 -0.05 | 1.55 | 0.74 | 0.51 |
1.6 | 2.40 | +0 -0.14 | 0.50 | +0 -0.05 | 1.65 | 0.84 | 0.56 |
1.7 | 2.50 | +0.05 -0.1 | 0.50 | +0 -0.05 | 1.70 | 0.89 | 0.61 |
2.0 | 3.00 | +0.05 -0.2 | 0.60 | +0 -0.08 | 2.00 | 1.21 | 0.91 |
2.3 | 3.50 | +0.05 -0.2 | 0.70 | +0 -0.08 | 2.20 | 1.41 | 1.06 |
2.5 | 3.80 | +0 -0.25 | 0.80 | +0 -0.08 | 2.20 | 1.41 | 1.06 |
2.6 | 4.00 | +0.05 -0.2 | 0.80 | +0 -0.08 | 2.20 | 1.41 | 1.06 |
Part Number |
---|
CSPCSH-ST3B-M2-5 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,401.91 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 2 | 5 | [Trivalent Chromate] Trivalent Black |
Loading...
Detailed Shape | Disc | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | SWCH Equivalent | Thread Type | Metric coarse | Sales Unit | Box/package |
Application | Standard |
Please check the type/dimensions/specifications of the part CSPCSH-ST3B-M2-5 in the No. 0 Class 1, Cross-Head P Type, Low-Profile Head Countersunk Screw, Pack Product series.
Part Number |
---|
CSPCSH-ST3B-M1.7-6 |
CSPCSH-ST3B-M2-3.5 |
CSPCSH-ST3B-M2-4 |
CSPCSH-ST3B-M2-6 |
CSPCSH-ST3W-M1.7-3.5 |
CSPCSH-ST3W-M1.7-4 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|
฿ 1,401.91 | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 1.7 | 6 | [Trivalent Chromate] Trivalent Black | ||
฿ 1,430.48 | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 2 | 3.5 | [Trivalent Chromate] Trivalent Black | ||
฿ 1,430.48 | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 2 | 4 | [Trivalent Chromate] Trivalent Black | ||
฿ 1,401.91 | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 2 | 6 | [Trivalent Chromate] Trivalent Black | ||
฿ 1,121.53 | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 1.7 | 3.5 | [Trivalent Chromate] Trivalent White | ||
฿ 1,121.53 | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 1.7 | 4 | [Trivalent Chromate] Trivalent White |
How can we improve?
How can we improve?