1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No. 0 Class 3 Phillips P-Type Pan Head Machine Screw【5,000 Pieces Per Package】

SA11 FASTENING

No. 0 Class 3 Phillips P-Type Pan Head Machine Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,740.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

Head is extremely small compared to ordinary screws, and it is often used in precision products. [Materials]Steel (SWCH equivalent)

Part Number
CSPPNHB-STN-M2-4
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,740.86

SA11 FASTENING 1 Pack(s)

5,000 Pieces Per Package

6 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 2 Length L (mm) 4 Detailed Shape Pan
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material SWCH Equivalent
Surface Treatment Nickel Plating Thread Type Metric coarse Sales Unit Box/package
Application Standard

Please check the type/dimensions/specifications of the part CSPPNHB-STN-M2-4 in the No. 0 Class 3 Phillips P-Type Pan Head Machine Screw series.