(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The head is extremely small compared to ordinary screws, and is widely used in precision products.
Dimensional drawing
P Type | Pitch | Diameter C | Diameter D | ||
---|---|---|---|---|---|
MAX | MIN | MAX | MIN | ||
1.4 | 0.50 | 1.46 | 1.40 | 1.40 | 1.34 |
1.6 | 0.64 | 1.66 | 1.60 | 1.59 | 1.53 |
1.7 | 0.64 | 1.76 | 1.70 | 1.69 | 1.63 |
2.0 | 0.79 | 2.12 | 2.02 | 2.04 | 1.94 |
2.5 | 1.06 | 2.63 | 2.53 | 2.54 | 2.44 |
- | Outer Diameter | Tolerance | Height | Tolerance | Cross-hole Width | Cross-hole Depth | |
---|---|---|---|---|---|---|---|
MAX | MIN | ||||||
1.4 | 2.00 | +0.05 -0.1 | 0.50 | +0.05 -0.05 | 1.55 | 0.74 | 0.51 |
1.6 | 2.40 | +0 -0.14 | 0.55 | +0 -0.1 | 1.65 | 0.84 | 0.56 |
1.7 | 2.50 | +0.05 -0.1 | 0.50 | +0.05 -0.05 | 1.70 | 0.89 | 0.61 |
2 | 3.00 | +0.05 -0.2 | 0.60 | +0.08 -0.08 | 2.00 | 1.21 | 0.91 |
2.3 | 3.50 | +0.05 -0.2 | 0.70 | +0.08 -0.08 | 2.20 | 1.41 | 1.06 |
2.5 | 3.80 | +0 -0.25 | 0.90 | +0 -0.14 | 2.20 | 1.41 | 1.06 |
2.6 | 4.00 | +0.05 -0.2 | 0.80 | +0.08 -0.08 | 2.20 | 1.41 | 1.06 |
Part Number |
---|
CSPCSH-SUS-M2-6 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,206.10 | SA11 FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 6 Day(s) | 10 | 2 | 6 | [Stainless Steel] Equivalent to SUS304 | No |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Sales Unit | Box/package | Application | Standard |
Please check the type/dimensions/specifications of the part CSPCSH-SUS-M2-6 in the No. 0 Class 1, Cross-Head P Type, Pan Head Screw series.
Part Number |
---|
CSPCSH-SUS-M2-8 |
CSPPNH-STN-M2.6-6 |
CSPPNH-STN-M2.6-8 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,529.15 | 1 Pack(s) | 2,000 Pieces Per Package | 6 Day(s) | 10 | 2 | 8 | [Stainless Steel] Equivalent to SUS304 | No | ||
฿ 3,333.68 | 1 Pack(s) | 5,000 Pieces Per Package | 6 Day(s) | 10 | 2.6 | 6 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | ||
฿ 3,412.65 | 1 Pack(s) | 5,000 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 8 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating |
How can we improve?
How can we improve?