(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The head is extremely small compared to a normal screw, and is often used for precision parts.
[Features]
・Micro screws are Japan Photographic Industry Association standard (JCIS).
・The standard number is described in JCIS10-70 as a cross machined machine screw for precision equipment (No. 0 machine screw).
・The difference from the general screw (JISB1111) is that the head is particularly small, which is about 50% lower for Type 1 and 30% lower for Type 3.
・1st and 3rd types have pans and dish heads, but 3 types are larger.
・The 2 types are only pan heads, and the outside diameter of the head is 3 types and the height is 1 type.
・No.0 is a standard number that represents the size of a cross hole for screws.
・The standard is from M1.4 #0, but since the diameters smaller than that are production compatible products, there is #00 in the original standard.
・There are various names, and in addition to micro screws, there are precision machine screws, machine screws 0, camera screws, eyeglass screws, etc.
Part Number |
---|
CSPPNH-STN-M2-8 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|
฿ 880.77 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 2 | 8 | [Nickel Plating] Nickel Plating |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | SWCH Equivalent | Thread Type | Metric coarse | Sales Unit | Box/package |
Application | Standard |
Please check the type/dimensions/specifications of the part CSPPNH-STN-M2-8 in the No. 0 Class 1 Phillips B-Type Pan Head Machine Screw Pack Product series.
Part Number |
---|
CSPPNH-ST3B-M2-10 |
CSPPNH-ST3B-M2-3 |
CSPPNH-ST3W-M1.4-2.5 |
CSPPNHA-ST3B-M1.4-3 |
CSPPNHA-ST3B-M1.4-4 |
CSPPNHA-ST3B-M1.4-5 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|
฿ 1,401.91 | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 2 | 10 | [Trivalent Chromate] Trivalent Black | ||
฿ 1,401.91 | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 2 | 3 | [Trivalent Chromate] Trivalent Black | ||
฿ 1,144.39 | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 1.4 | 2.5 | [Trivalent Chromate] Trivalent White | ||
฿ 1,401.91 | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 1.4 | 3 | [Trivalent Chromate] Trivalent Black | ||
฿ 1,430.48 | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 1.4 | 4 | [Trivalent Chromate] Trivalent Black | ||
฿ 1,401.91 | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 1.4 | 5 | [Trivalent Chromate] Trivalent Black |
How can we improve?
How can we improve?