(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The head is extremely small compared to ordinary screws, and is widely used in precision products.
Part Number |
---|
CSPCSH-STN-M2-6 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,731.20 | FASTENING | 1 Pack(s) | 5,000 Pieces Per Package | 6 Day(s) | 10 | 2 | 6 | [Nickel Plating] Nickel Plating |
Loading...
Detailed Shape | Disc | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | SWCH Equivalent | Thread Type | Metric coarse | Sales Unit | Box/package |
Application | Standard |
Please check the type/dimensions/specifications of the part CSPCSH-STN-M2-6 in the No. 0 Class 1, Cross-Head B Type, Low-Profile Head Countersunk Screw series.
Part Number |
---|
CSPCSH-ST3B-M2-2.5 |
CSPCSH-ST3W-M2-2.5 |
CSPCSH-STH-M2-2.5 |
CSPCSH-STN-M1.7-2.5 |
CSPCSH-STN-M1.7-3.5 |
CSPCSH-STN-M1.7-4 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|
฿ 6,027.44 | 1 Pack(s) | 10,000 Pieces Per Package | 15 Day(s) | 10 | 2 | 2.5 | [Trivalent Chromate] Trivalent Black | ||
฿ 4,650.41 | 1 Pack(s) | 10,000 Pieces Per Package | 15 Day(s) | 10 | 2 | 2.5 | [Trivalent Chromate] Trivalent White | ||
฿ 7,780.49 | 1 Pack(s) | 10,000 Pieces Per Package | 15 Day(s) | 10 | 2 | 2.5 | [Chrome Plating] Chrome Plating | ||
฿ 7,527.62 | 1 Pack(s) | 10,000 Pieces Per Package | 6 Day(s) | 10 | 1.7 | 2.5 | [Nickel Plating] Nickel Plating | ||
฿ 5,818.09 | 1 Pack(s) | 10,000 Pieces Per Package | 15 Day(s) | 10 | 1.7 | 3.5 | [Nickel Plating] Nickel Plating | ||
฿ 5,818.09 | 1 Pack(s) | 10,000 Pieces Per Package | 15 Day(s) | 10 | 1.7 | 4 | [Nickel Plating] Nickel Plating |
How can we improve?
How can we improve?