1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gypsum Board Screw (Iron Base D = 8)【1,000 Pieces Per Package】

FASTENING

Gypsum Board Screw (Iron Base D = 8)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,252.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description


· Anti-rust surface processing is performed on highly corrosion-resistant ceramic (S silver) to prevent rust and deterioration caused by chemicals applied to gypsum board
· Choose screws according to base material differences

Part Number
OTRPPGB-STDSIL-3.9-28
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,252.55

FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10

Loading...

  1. 1

Basic Information

Type Other gypsum board screws Thread Nominal (M) 3.9 Length 28
Material Steel Sales Unit Box/package Detailed Shape Round

Please check the type/dimensions/specifications of the part OTRPPGB-STDSIL-3.9-28 in the Gypsum Board Screw (Iron Base D = 8) series.