1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corner Casters

Corner Casters
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 476.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A plate caster for corners.
[Features]
· A corner caster that can be attached even if there is no mounting base.
· Material: A nylon wheel thermoplastic urethane-wrapped wheel.
· Allowable load: 40 kg.
[Applications]
· Can be used in the corners of Lecoframe made casing.

 
Part Number
CAP5-UR
CAP5-UR25
CAP5-UR40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications

฿ 476.28

YKL CASTER FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) 10Single Item

฿ 500.89

YKL CASTER FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) -With mounting bolt and nut (for 25 series frames)

฿ 504.11

YKL CASTER FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) -With mounting bolt and nut (for 40 series frames)

Loading...

  1. 1

Basic Information

Type Bolted Caster Material Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel