1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Two-Wheel Casters (with Lock) CA50-V

YKL CASTER FOR ALMINUM FLAME

Two-Wheel Casters (with Lock) CA50-V
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 636.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· M10 screw-in caster with a high allowable load.

[Note]
· When attaching directly to the end surface of the frame, M10 end face tapping is required.

 
Part Number
CA50-V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 636.80

YKL CASTER FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Screw-In Casters Material Main Body: Aluminum Alloy Die Cast; Wheel: Nylon Screw Diameter M10

Please check the type/dimensions/specifications of the part CA50-V in the Two-Wheel Casters (with Lock) CA50-V series.