(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cross-recessed coarse thread made of steel. The surface treatment is trivalent chromate.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Type | Thread Nominal (M) | Length | Material | Surface Treatment | Surface Treatment (Details) | Detailed Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,093.50 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | 10 | - | - | - | - | - | - | - | ||
฿ 1,025.41 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | Course Thread | 4.2 | 32 | Steel | Trivalent Chromate | Trivalent White | Rap | ||
฿ 634.66 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | Course Thread | 4.2 | 41 | Steel | Trivalent Chromate | Trivalent White | Rap | ||
฿ 737.30 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 6 Day(s) | 10 | Course Thread | 4.2 | 57 | Steel | Trivalent Chromate | Trivalent White | Rap | ||
฿ 607.22 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | 10 | Course Thread | 4.8 | 75 | Steel | Trivalent Chromate | Trivalent White | Rap | ||
฿ 1,350.11 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | 10 | Course Thread | 5.5 | 90 | Steel | Trivalent Chromate | Trivalent White | Rap | ||
฿ 766.27 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | Course Thread | 3.8 | 25 | Steel | Trivalent Chromate | Trivalent White | Rap | ||
฿ 828.26 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | Course Thread | 3.8 | 28 | Steel | Trivalent Chromate | Trivalent White | Rap | ||
฿ 906.51 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | Course Thread | 3.8 | 32 | Steel | Trivalent Chromate | Trivalent White | Rap | ||
฿ 856.71 | SA11 FASTENING | 1 Pack(s) | 800 Pieces Per Package | 6 Day(s) | 10 | Course Thread | 3.8 | 38 | Steel | Trivalent Chromate | Trivalent White | Rap | ||
฿ 590.96 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | Course Thread | 3.8 | 41 | Steel | Trivalent Chromate | Trivalent White | Rap | ||
฿ 615.86 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | Course Thread | 3.8 | 45 | Steel | Trivalent Chromate | Trivalent White | Rap | ||
฿ 697.16 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | Course Thread | 3.8 | 51 | Steel | Trivalent Chromate | Trivalent White | Rap | ||
฿ 699.19 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 6 Day(s) | 10 | Course Thread | 3.8 | 57 | Steel | Trivalent Chromate | Trivalent White | Rap | ||
฿ 794.21 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 6 Day(s) | 10 | Course Thread | 4.2 | 65 | Steel | Trivalent Chromate | Trivalent White | Rap |
Loading...
Sales Unit | Box/package |
---|
How can we improve?
How can we improve?