1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Insulating Panel Screw (Paneread II)【100 Pieces Per Package】

SA11 FASTENING

Heat Insulating Panel Screw (Paneread II)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,174.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

Panel + Wood for Heat-Shielding/Insulation

Part Number
OTFXSPR-STC-5-80
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,174.80

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s)

Loading...

  1. 1

Basic Information

Type Other woodworking screws Thread Nominal (M) 5X80X30 Length 80
Material Steel Surface Treatment Chromate Plating Surface Treatment (Details) Chromate Plating
Mounting Hole Shape No Sales Unit Box/package Detailed Shape Round

Please check the type/dimensions/specifications of the part OTFXSPR-STC-5-80 in the Heat Insulating Panel Screw (Paneread II) series.