(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Ideal for floor joists, lumber girders, and other joists
· Screws developed for mounting joists that hold up the floor of residential 1st storeys to the horizontal beams (timber that supports the floor)
· The threaded portion is a single thread with a thick diameter of 5 mm.
· The cutting flutes at the underneck cut into the mating material to achieve an appropriate fit, while the flanged flexible head delivers a beautiful and flush finish
· It is inserted easily with a special blade to prevent cracking.
Type | Other woodworking screws | Material | Steel | Surface Treatment | Bright Chromate Plating |
---|---|---|---|---|---|
Surface Treatment (Details) | Bright Chromate Plating | Mounting Hole Shape | No | Sales Unit | Box/package |
Detailed Shape | Single-Thread |
Please check the type/dimensions/specifications of the part OTFXSJT-STU-5-105 in the Joytect JT75 series.
Part Number |
---|
OTFXSJT-STU-5-130 |
OTFXSJT-STU-5-150 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length |
---|---|---|---|---|---|---|---|
฿ 2,401.43 | 1 Pack(s) | 150 Pieces Per Package | 6 Day(s) | 5X130X40 | 130 | ||
฿ 3,088.93 | 1 Pack(s) | 150 Pieces Per Package | 6 Day(s) | 5X150X30 | 150 |
How can we improve?
How can we improve?