1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagon Coach Screw【100 Pieces Per Package】 (OTHXKS-SUS-8-75)

FASTENING

Hexagon Coach Screw (OTHXKS-SUS-8-75)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description


· Ideal for places where bolt fastening is not required or where the strength of wooden screws is not satisfactory.
· Since the head is hexagonal, it is possible to apply high torque with a wrench, etc.

Part Number
OTHXKS-SUS-8-75
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Length Material Surface Treatment Surface Treatment (Details) Detailed Shape

฿ 3,769.82

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10875[Stainless] Stainless Steel[N/A] Fabric-Hex Head

Loading...

  1. 1

Basic Information

Type Coach Screw Mounting Hole Shape No Sales Unit Box/package

Please check the type/dimensions/specifications of the part OTHXKS-SUS-8-75 in the Hexagon Coach Screw series.

Products with similar specification

Part Number
OTHXKS-SUS-8-100
OTHXKS-SUS-8-90
OTHXKS-SUS-9-50
OTHXKS-SUS-9-90
OTHXKSA-ST3W-8-50
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Length Material Surface Treatment Surface Treatment (Details) Detailed Shape

฿ 4,024.40

1 Pack(s)

100 Pieces Per Package

6 Day(s) 108100[Stainless] Stainless Steel[N/A] Fabric-Hex Head

฿ 3,460.37

1 Pack(s)

100 Pieces Per Package

6 Day(s) 10890[Stainless] Stainless Steel[N/A] Fabric-Hex Head

฿ 3,460.37

1 Pack(s)

100 Pieces Per Package

6 Day(s) 10950[Stainless] Stainless Steel[N/A] Fabric-Hex Head

฿ 9,795.87

1 Pack(s)

100 Pieces Per Package

16 Day(s) 10990[Stainless] Stainless Steel[N/A] Fabric-Hex Head

฿ 1,317.59

1 Pack(s)

100 Pieces Per Package

6 Day(s) 10850SteelTrivalent ChromateTrivalent WhiteHexagon Shape