1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joint Connector decorative nut (hexagonal hole) (OTSLHJCN-STN-6-12)

FASTENING

Joint Connector decorative nut (hexagonal hole) (OTSLHJCN-STN-6-12)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

A cap-type decorative nut designed and developed so that it can be used in a unified manner with JCB-A bolts.
[Features]
·Since the shape of the head is the same as that of the JCB-A, it is possible to match the appearance of both sides.
·Since the barrel diameter is the same, it can be used with the same pilot hole diameter.
·It can also be used for JCB-B and JCB-C.
・ Made of steel.
·Surface Treatment: Nickel plating/silver/copper/tin plating.
[Applications]
·Ideal for assembling systemized unit furniture, leggings, cabinets, racks, etc.

Part Number
OTSLHJCN-STN-6-12 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength Surface Treatment Surface Treatment (Details)

฿ 30.04

฿ 14.69

FASTENING 1 Piece(s) Same day 1012Nickel PlatingNickel Plating

Loading...

  1. 1

Basic Information

Type Nut Thread Nominal (M) 6 Material Steel
Mounting Hole Shape Hex Socket Sales Unit Low Quantity (can be purchased from one) Detailed Shape Round

Please check the type/dimensions/specifications of the part OTSLHJCN-STN-6-12 in the Joint Connector decorative nut (hexagonal hole) series.

Products with similar specification

Part Number
OTSLHJCN-STGJB-6-12
OTSLHJCN-STGJB-6-17
OTSLHJCN-STN-6-17
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSLength Surface Treatment Surface Treatment (Details)

฿ 49.58

1 Piece(s) Available 6 Day(s) 1012Silver / copper / tin platedGerman Brown plating

฿ 53.81

1 Piece(s) Available 6 Day(s) 1017Silver / copper / tin platedGerman Brown plating

฿ 34.29

1 Piece(s) Same day 1017Nickel PlatingNickel Plating