1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nut Insert (F Type)【1-150 Pieces Per Package】

Nut Insert (F Type)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 14.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

Insert nuts made of steel, with synthetic resin and natural shape. 20 mm and 25 mm lengths are available.

Part Number
DNTF-ST-5-20
DNTF-ST-5-25
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength Sales Unit

฿ 774.40

FASTENING 1 Pack(s)

150 Pieces Per Package

6 Day(s) 1020Box/package

฿ 14.00

FASTENING 1 Piece(s) Available 6 Day(s) 1025Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Type Insert nut Thread Nominal (M) 5 Material Steel
Detailed Shape Synthetic Resin - Natural