1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nut Insert (B Type) (Part Number)

SA11 FASTENING

Nut Insert (B Type)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 38.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description


· Used by being inserted into parts with low strength where internal threads cannot be created
· Insertion method is drive-in type

Part Number
DNTB-ST3W-6-18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 38.10

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 10

Loading...

  1. 1

Basic Information

Type Insert nut Thread Nominal (M) 6 Length 18
Material Steel Surface Treatment Trivalent Chromate Surface Treatment (Details) Trivalent White
Sales Unit Low Quantity (can be purchased from one) Detailed Shape Installation Nut for Woodwork

Please check the type/dimensions/specifications of the part DNTB-ST3W-6-18 in the Nut Insert (B Type) series.