(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Ultra-low profile head bolt with a hexalobular hole. [Nominal]3 4 5; Material: Resin
Dimensional drawing
Nominal of Thread | Pitch | D×H | Hole Number |
---|---|---|---|
M3 | 0.5 | 6×1.3 | 8 |
M4 | 0.7 | 8×1.5 | 10 |
M5 | 0.8 | 9×1.5 | 15 |
M6 | 1.0 | 10×1.5 | 20 |
Part Number |
---|
CSXHA-PC-M3-6 |
CSXHA-PC-M3-10 |
CSXHA-PC-M5-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment | Plastic Material |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 40.39 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 6 | 0.5 | [Not Provided] No | PEEK (Polyetheretherketone) | |
฿ 43.81 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 10 | 0.5 | [Not Provided] No | PEEK (Polyetheretherketone) | |
฿ 159.08 | FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 5 | 20 | 0.8 | [Not Provided] No | PEEK (Polyetheretherketone) |
Loading...
Detailed Shape | Extra Low Head | Mounting Hole Shape | Hexalobular socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Resin | Thread Type | Metric coarse | Tip Shape | Flat End |
Additional Shape | Standard | Sales Unit | Low Quantity (can be purchased from one) | Screw Type | Complete thread |
How can we improve?
How can we improve?